See datasheet for actual packaging/pinout drawings

TPS92551EVM/NOPB


TPS92551EVM Evaluation Module

TI Store Price:

Unit price: $20.00

Adjust your quantity during checkout

Texas Instruments TPS92551EVM/NOPB

The TPS92551 Constant Current Buck LED Driver Micro-Module drives maximum 450 mA LED current up to 16 LEDs in a single string (maximum 23W). It integrates all the power components including the power inductor.The TPS92551 provides a full turn-key , highly efficient solution for wide range of single string LED lighting applications with up to 95% power efficiency. The TPS92551 accepts an input voltage ranging from 4.5V to 60V and delivers a 350 mA LED current as default.

The LED current is adjustable from 300 mA to 450 mA by charging a single external resistor. The module operates at constant switching frequency (800 kHz) with low Electro Magnetic Interference(EMI) complying with EN55015 standard. The module has fast control loop to realize fine LED current pulse yielding 256–step PWM dimming resolution at 240 Hz for general lighting. Protection features include thermal shutdown, input under-voltage lockout, LED open-circuit and short-circuit protections. The TPS92551 Micro-Module is available in TO-PMOD 7 pin power package.

Order SummaryEdit >
CC2650STK (1)$29.00
Subtotal: $29.00
Shipping & Handling: -
Total (USD): $29.00