See datasheet for actual packaging/pinout drawings

Package | PIN:

DGN | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.67
10 - 24 $ 0.60
25 - 99 $ 0.56
100 - 249 $ 0.49
250 - 499 $ 0.45
500 - 749 $ 0.38
750 - 999 $ 0.31
1000 - 9999 $ 0.28
  View datasheet for TPS92561DGNR View product folder for TPS92561DGNR

Adjust your quantity during checkout

TPS92561DGNR-Phase Dimmable, Single Stage Boost Controller for LED Lighting

The TPS92561 device is a boost controller for LED lighting applications utilizing high-voltage, low-current LEDs. A boost converter approach to lighting applications allows the creation of the smallest volume converter possible and enables high efficiencies beyond 90%. The device incorporates a current sense comparator with a fixed offset enabling a simple hysteretic control scheme free of the loop compensation issues typically associated with a boost converter. The integrated OVP and VCC regulator further simplify the design procedure and reduce external component count.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00