See datasheet for actual packaging/pinout drawings

Package | PIN:

PWP | 14

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.06
10 - 24 $ 0.96
25 - 99 $ 0.89
100 - 249 $ 0.78
250 - 499 $ 0.73
500 - 749 $ 0.62
750 - 999 $ 0.52
1000 - 9999 $ 0.50
  View datasheet for TPS92610QPWPRQ1 View product folder for TPS92610QPWPRQ1

Adjust your quantity during checkout

TPS92610QPWPRQ1-Automotive Single-Channel LED Driver

With LEDs being widely used in automotive applications, simple LED drivers are more and more popular. Compared to discrete solutions, a low-cost monolithic solution lowers system level component counts and significantly improves current accuracy and reliability.

The TPS92610-Q1 device is a simple single-channel high-side LED driver operating from an automotive car battery. It is a simple and elegant solution to deliver constant current for a single LED string with full LED diagnostics. Its one-fails–all-fail feature is able to work together with other LED drivers, such as the TPS9261x-Q1, TPS9263x-Q1, and TPS9283x-Q1 devices, to address different requirements.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00