Features for the TPS92611EVM
- Constant output current set by high-side reference resistor
- LED short and open detection with auto-recovery
- Open-fault detection mask during dropout mode
Description for the TPS92611EVM
The TPS92611-Q1 evaluation module (EVM) helps designers evaluate the operation and performance of TPS92611-Q1, a single-channel linear LED driver for automotive lighting applications. It features precision current regulation with PWM dimming. It also has full diagnostics for LED-string open and LED short to GND detection with auto-recovery.