Features for the TPS92612EVM
- Constant output current set by high-side reference resistor
- LED short and open detection with auto-recovery
- Open-fault detection mask during dropout mode
Description for the TPS92612EVM
The TPS92612-Q1 evaluation module (EVM) helps designers evaluate the operation and performance of TPS92612-Q1, a single-channel linear LED driver for automotive lighting applications. It is a simple and elegant solution to deliver constant current for a single LED string with full LED protection.