See datasheet for actual packaging/pinout drawings


: 3 Channel Linear LED Driver Evaluation Module

TI Store Price:

Unit price: $149.00

Adjust your quantity during checkout

Texas Instruments TPS92630EVM

Texas Instruments TPS92630 evaluation module contains a TPS92630-Q1 integrated circuit (IC), supporting passive components and three OSRAM LEDs in series per channel, the total includes 3 channels. The purpose of this EVM is to facilitate evaluation of the TPS92630-Q1 in a typical LED application



  • 3 Channel LED Driver with Analog and PWM dimming
  • Wide input voltage range: 5 – 40V
  • Max. Current: 150mA per channel,450mA in parallel operation mode
  • Single LED short comparator with fixed internal voltage reference per channel
  • Fault pin for open, short and thermal shutdown failure reporting, allowing parallel bus connection up to 10 devices


To order the evaluation module, please contact local Sales and Distributors.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00