See datasheet for actual packaging/pinout drawings


Package | PIN:

PWP | 16


Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


Automotive Three-Channel Linear LED Driver with Analog and PWM Dimming

TI Store Price:

1 - 9 $ 2.31
10 - 24 $ 1.99
25 - 99 $ 1.96
100 - 249 $ 1.59
250 - 499 $ 1.57
500 - 749 $ 1.32
750 - 999 $ 1.09
1000 - 9999 $ 0.90

Adjust your quantity during checkout

Texas Instruments TPS92630QPWPRQ1

The TPS92630-Q1 device is a three-channel linear LED driver with analog and PWM dimming control. Its full-diagnostic and built-in protection capabilities make it a suitable choice for variable-intensity LED lighting applications up to the medium-power range.

The design of this device suits it well for driving LEDs configured as a single string or multiple strings within its power capability. A single device can drive up to three strings with one to three LEDs in each string at a total current of up to 150 mA per channel. Outputs can be paralleled to provide higher current drive capability to 450 mA.

In multiple-string applications, the device offers the advantage of having common-cathode connection of the LED strings. So, the application needs only a single return wire instead of one return wire per LED string that a system with low-side current sense would need.

A single-LED-short comparator allows detection of single LED failing with a short circuit. Fault output can support bus connection topology between multiple devices.

The included temperature monitor reduces the LED drive current if the device junction temperature exceeds a thermal threshold. One can program the temperature threshold through an external resistor. One can disable the thermal current-monitor feature by connecting the TEMP pin to ground. Output of the junction temperature as an analog voltage is available as a factory program option.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00