See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS92660EVM-Two String LED Driver with I2C/EPROM Current Trim Evaluation Module Board

Two String LED Driver with I2C/EPROM Current Trim Evaluation Module Board

The EVM consists of one non-synchronous constant current buck converter with input voltage up to 80VDC and one constant current linear regulator with input voltage up to 60VDC. LED currents can be trimmed by the I2C interface.


Related Terms:

  • High CRI LED Driver
  • High CRI LED String Driver
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00