See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS92690EVM-N-Channel Controller for Dimmable LED Drives with Low-Side Current Sense Evaluation Module Board

The TPS92690EVM evaluation module is a constant current LED driver that can support applications up to 35W (35V at 1A). The LED current is pre-set at 500mA and the output voltage range is 20V to 35V. The input voltage range for this design is 8V to 19V which is typical for automotive applications as well as common off the shelf AC-DC power supplies.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00