See datasheet for actual packaging/pinout drawings

Package | PIN:

PWP | 16

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.21
10 - 24 $ 2.89
25 - 99 $ 2.69
100 - 249 $ 2.36
250 - 499 $ 2.21
500 - 749 $ 1.88
750 - 999 $ 1.58
1000 - 9999 $ 1.51
  View datasheet for TPS92690Q1PWPR/NOPB View product folder for TPS92690Q1PWPR/NOPB

Adjust your quantity during checkout

TPS92690Q1PWPR/NOPB-Automotive N-Channel Controller for Dimmable LED Drives with Low-Side Current Sense

The TPS92690-Q1 device is a high-voltage, low-side NFET controller with an adjustable output current sense resistor voltage. Ideal for LED drivers, it contains all of the features needed to implement current regulators based on boost, SEPIC, flyback, and Cuk topologies.

Output current regulation is based on peak current-mode control supervised by a control loop. This methodology eases the design of loop compensation while providing inherent input voltage feed-forward compensation. The TPS92690-Q1 device includes a high-voltage start-up regulator that operates over a wide input range between 4.5 and 75 V. The PWM controller is designed for high-speed capability including an oscillator frequency range up to 2 MHz. The TPS92690-Q1 device includes an error amplifier, precision reference, cycle-by-cycle current limit, and thermal shutdown.

The TPS92690-Q1 device is AEC-Q100 Grade 1 qualified.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00