See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $199.00
 

Adjust your quantity during checkout

TPS99110EVM-Evaluation Module for TPS99110-Q1 System Basis Chip (SBC) for Automotive Transmission ECUs

The TPS99110EVM is a module to evaluate the TPS99110-Q1 SBC device from Texas instruments. There are terminal blocks for access to all voltage regulator outputs, as well as sensor supplies, and current loop interfaces. The EVM also has a header to connect to the TIGER interface board to work with the GUI so the user experience will be as seamless as possible, along with external connections to access the CAN and LIN interfaces on the device.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00