See datasheet for actual packaging/pinout drawings


TPSM82480 5.5-V Input, 6-A, Step-Down Converter With Integrated Inductor Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPSM82480EVM-002

The TPSM82480EVM-BSR002 evaluation module (EVM) is designed to help the user easily evaluate and test the operation and functionality of the TPSM82480. The EVM converts a 2.4-V to 5.5-V input voltage to a regulated output voltage of 1.8V at up to 6A output current. The TPSM82480 comes in a small 7.9 x 3.6 mm² MOP package with integrated inductor.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00