See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPSM84203EVM-888-TPSM84203 3.3V, 1.5A Power Module Evaluation Module

The TPSM84203EVM-888 evaluation module (EVM) is configured to evaluate the operation of the TPSM84203 power module for current up to 1.5 A. The input voltage range is 4.5V to 28V. The output voltage is 3.3V. The evaluation board makes it easy to evaluate the TPSM84203 operation.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00