TPSM84209EVM-014 TPSM84209 4.5-V to 28-V input, 1.2-V to 6-V output, 2.5-A power module evaluation module angled board image

TPSM84209EVM-014

TPSM84209 4.5-V to 28-V input, 1.2-V to 6-V output, 2.5-A power module evaluation module

Pricing

Qty Price
+

Features for the TPSM84209EVM

  • 4.5V to 28V Input Voltage Range
  • Up to 2.5A of Output Current
  • 1.2V to 6V Output Voltage Range
  • 4mm x 4.5mm QFN package

Description for the TPSM84209EVM

The TPSM84209 evaluation board is configured to evaluate the operation of the TPSM84209 power module for current up to 2.5A. The input voltage range is 4.5V to 28V. The output voltage range is 1.2V to 6V. The evaluation board makes it easy to evaluate the TPSM84209 operation.

Pricing

Qty Price
+