See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

EAB | 3

Temp:

Q (-40 to 125)

ECO Plan:

Pb-Free (RoHS)

TPSM84212EAB


1.5A, 28V Input, 12V Output, TO-220 Power Module

TI Store Price:

 
 
Qty.Price
1 - 9 $ 6.60
10 - 24 $ 5.94
25 - 99 $ 5.41
100 - 249 $ 4.88
250 - 499 $ 4.44
500 - 749 $ 3.91
750 - 999 $ 3.46
1000 - 9999 $ 3.00

Adjust your quantity during checkout

Texas Instruments TPSM84212EAB

The TPSM842xx power module is an easy-to-use integrated power solution that combines a 1.5-A DC/DC converter with power MOSFETs, an inductor, and passives into a 3-pin, through-hole package. This total power solution requires adding only input and output capacitors and eliminates the loop compensation and magnetics part selection from the design process.

The standard TO-220 pin-out allows a much improved replacement of linear regulators packaged in this industry standard footprint. The TPSM842xx devices provide much higher efficiency without the need of a heatsink.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00