See datasheet for actual packaging/pinout drawings


TPSM84203 12V, 1.5A Power Module Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPSM84212EVM-888

The TPSM84212EVM-888 evaluation module (EVM) is configured to evaluate the operation of the TPSM84212 power module for current up to 1.5 A. The input voltage range is 14.5V to 28V. The output voltage is 12.0V. The evaluation board makes it easy to evaluate the TPSM84212 operation.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00