See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

MOL | 24

Temp:

T (-40 to 105)

ECO Plan:

TBD

TPSM84624MOLR


4.5V to 17V Input, 0.6V-10V Output, 6A Power Module in Compact 7.5x7.5mm Footprint

TI Store Price:

 
 
Qty.Price
1 - 9 $ 9.54
10 - 24 $ 8.58
25 - 99 $ 8.02
100 - 249 $ 7.19
250 - 499 $ 6.71
500 - 749 $ 5.84
750 - 999 $ 5.05
1000 - 9999 $ 4.95

Adjust your quantity during checkout

Texas Instruments TPSM84624MOLR

The TPSM84624 power module is an easy-to-use integrated power supply that combines a 6-A DC/DC converter with power MOSFETs, a shielded inductor and passives into a small form-factor QFM package. This power solution allows as few as six external components while maintaining the ability to adjust key parameters to meet specific design requirements. Ultra-fast transient response can be achieved by use of the TurboTrans™ feature. TurboTrans allows the transient response to be optimized for reduced output voltage deviation with less required output capacitance.

The 7.5 mm × 7.5 mm × 5.3 mm, 24-pin QFM package is easy to solder to a printed circuit board and has excellent power-dissipation capability. The TPSM84624 offers flexibility with many features including power good, programmable UVLO, tracking, prebias start-up, as well as overcurrent and overtemperature protection making it a great product to power a wide range of devices and systems.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00