See datasheet for actual packaging/pinout drawings

Package | PIN:

MOL | 59

Temp:

T (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 22.79
10 - 24 $ 21.19
25 - 99 $ 20.45
100 - 249 $ 17.86
250 - 499 $ 17.00
500 - 749 $ 15.65
750 - 999 $ 14.05
1000 - 9999 $ 14.00
  View datasheet for TPSM846C23MOLR View product folder for TPSM846C23MOLR

Adjust your quantity during checkout

TPSM846C23MOLR-4.5V to 15V Input, 0.35V to 2.0V Output, 35A PMBus Power Module

The TPSM846C23 is a 35-A fixed-frequency, PMBus-compliant, step-down power module, with PMBus commands that allow for the configuration, control, and monitoring of key power regulator functions. The module incorporates the controller, power MOSFETs, inductor, and associated components into a rugged, thermally enhanced, surface-mount package. The user supplies the input and output capacitors along with a few other passive components to set the operating parameters of the module. Two modules can be configured to work in parallel to provide up to a 70-A, two-phase power solution.

The PMBus interface provides for converter configuration of output voltage, UVLO, soft start, soft stop, overcurrent, and thermal shutdown parameters. The interface also provides support for telemetry that can report the actual output voltage, output current, and device temperature. Standard PMBus warning and fault functions are also supported. The device supports PMBus communication speeds up to 400 kHz and supports a subset of the commands in the PMBus 1.3 specification.

The 15-mm × 16-mm component footprint is easy to solder onto a printed circuit board and allows a compact, point-of-load design.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00