TPSM846C24DEVM-007 TPSM846C24 Dual 70A Power Module Evaluation Module angled board image

TPSM846C24DEVM-007

TPSM846C24 Dual 70A Power Module Evaluation Module

Pricing

Qty Price
+

Features for the TPSM846C24DEVM-007

  • 4.5V to 15V Input Voltage Range
  • Up to 70A of Output Current
  • 0.5V to 2.0V Output Voltage Range

Description for the TPSM846C24DEVM-007

The TPSM846C24D evaluation board is configured to evaluate the operation of two TPSM846C24 power modules in parallel for increased current up to 70 A. The input voltage range is 4.5V to 15V. The evaluation board has several test points and jumpers to easily evaluate the TPSM846C24 parallel operation.

Pricing

Qty Price
+