See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

MOL | 59

Temp:

T (-40 to 105)

ECO Plan:

TBD

TPSM846C24MOLR


4.5V to 15V Input, 0.35V to 2.0V Output, 35A Power Module

TI Store Price:

 
 
Qty.Price
1 - 9 $ 24.25
10 - 24 $ 21.85
25 - 99 $ 20.94
100 - 249 $ 18.42
250 - 499 $ 17.62
500 - 749 $ 16.25
750 - 999 $ 14.64
1000 - 9999 $ 13.00

Adjust your quantity during checkout

Texas Instruments TPSM846C24MOLR

The TPSM846C24 is a 35-A, fixed-frequency, step-down power module. The module incorporates the controller, power MOSFETs, inductor, and associated components into a rugged, thermally enhanced, surface-mount package. The user supplies the input and output capacitors along with a few other passive components to set the operating parameters of the module. Two modules can be configured to work in parallel to provide up to a 70-A, two-phase power solution.

The 15 mm × 16 mm component footprint is easy to solder onto a printed circuit board and allows a compact, point-of-load design.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00