See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPSM84824EVM-013-TPSM84824, 4.5V to 17V Input, 0.6V to 10V Output, 8A Power Module Evaluation Board

The TPSM84824 evaluation board is configured to evaluate the operation of the TPSM84824 power module for current up to 8.0 A. The input voltage range is 4.5V to 17V. The output voltage range is 0.6V to 10V. The evaluation board makes it easy to evaluate the TPSM84824 operation.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00