See datasheet for actual packaging/pinout drawings

Package | PIN:

MOJ | 20

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 14.04
10 - 24 $ 13.06
25 - 99 $ 12.60
100 - 249 $ 11.01
250 - 499 $ 10.47
500 - 749 $ 9.64
750 - 999 $ 8.65
1000 - 9999 $ 8.63
  View datasheet for TPSM84A21MOJT View product folder for TPSM84A21MOJT

Adjust your quantity during checkout

TPSM84A21MOJT-8V to 14V, 0.508V to 1.35V Output, 10A Power Module with Integrated Input and Output Capacitors

The TPSM84A21 is an easy-to-use integrated power solution that combines the TPS54A20, a 10-A, DC/DC, synchronous, step-down converter with power MOSFETs, shielded inductors, input and output capacitors, and passives into a low profile package. This total power solution requires only one voltage-setting resistor, and eliminates the loop compensation and magnetics part selection from the design process.

The completely integrated power solution allows standard applications to operate with no additional input or output capacitors and only a single external resistor to set the output voltage. High frequency operation, ultra-fast transient response, and accurate voltage regulation allow the TPSM84A21 to meet tight regulation specs.

The 9 × 15 mm PCB footprint is easy to solder onto a printed circuit board and allows a compact, low-profile point-of-load design.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00