Features for the TPSM84A22EVM-809
- 8V to 14V Input Voltage Range
- 1.2V, 1.3V, 1.5V, 1.8, & 2.0V Output Voltage Jumper
- No external input or output capacitors required
- Up to 10A of Output Current
Description for the TPSM84A22EVM-809
The TPSM84A22EVM-809 evaluation board is configured to evaluate the operation of the TPSM84A22 power module for increased current up to 10 A. The input voltage range is 8 V to 14 V. The output voltage can be selected from 5 popular voltages (1.2 V, 1.3 V, 1.5 V, 1.8 V, & 2.0 V) using a single jumper. The evaluation board has several test points and jumpers to easily evaluate the TPSM84A22 operation.