See datasheet for actual packaging/pinout drawings

Package | PIN:

RGE | 24

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 11.46
10 - 24 $ 10.66
25 - 99 $ 10.28
100 - 249 $ 8.98
  View datasheet for TRF370317IRGET View product folder for TRF370317IRGET

Adjust your quantity during checkout

TRF370317IRGET-0.4 GHz to 4.0 GHz Quadrature Modulator, 1.7V common-mode voltage

The TRF370317 is a low-noise direct quadrature modulator, capable of converting complex modulated signals from baseband or IF directly up to RF. The TRF370317 is a high-performance, superior-linearity device that is ideal to RF frequencies of 400 MHz through 4 GHz. The modulator is implemented as a double-balanced mixer. The RF output block consists of a differential to single-ended converter and an RF amplifier capable of driving a single-ended 50- load without any need of external components. The TRF370317 requires a 1.7-V common-mode voltage for optimum linearity performance.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00