See datasheet for actual packaging/pinout drawings


Package | PIN:

RGE | 24


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


350 MHz to 4.0 GHz Quadrature Modulator, 3.3V common-mode voltage

TI Store Price:

1 - 9 $ 13.13
10 - 24 $ 11.83
25 - 99 $ 11.34
100 - 249 $ 9.97

Adjust your quantity during checkout

Texas Instruments TRF370333IRGET

The TRF370315 and TRF370333 are low-noise direct quadrature modulators, capable of converting complex modulated signals from baseband or IF directly up to RF. The TRF370315 and TRF370333 are ideal for high-performance direct RF modulation from 350 MHz up to 4 GHz. These modulators are implemented as a double-balanced mixer. The RF output block consists of a differential to single-ended converter and an RF amplifier capable of driving a single-ended 50-Ω load without any need of external components. The TRF370333 and TRF370315 devices have different common-mode voltage ratings at the I/Q baseband inputs. The TRF370315 requires a 1.5-V common-mode voltage, and the TRF370333 requires a 3.3-V common-mode voltage.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00