See datasheet for actual packaging/pinout drawings

TRF3710EVM


Evaluation Module

TI Store Price:

Unit price: $299.00

Adjust your quantity during checkout

Texas Instruments TRF3710EVM

The TRF3710EVM is the evaluation module for the TRF3710 device. The TRF3710 is a direct conversion quadrature demodulator. The primary use for the TRF3710 is that of a single-carrier 3G wireless receiver for WCDMA or CDMA2000 but the device is suitable for other RF receiver applications within the 1.7 GHz - 2.0 GHz frequency bands.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00