See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RGZ | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TRF3710IRGZT


Integrated Direct Down-Conversion Receiver

TI Store Price:

 
 
Qty.Price
1 - 9 $ 23.35
10 - 24 $ 21.04
25 - 99 $ 20.16
100 - 249 $ 17.73

Adjust your quantity during checkout

Texas Instruments TRF3710IRGZT

The TRF3710 is a highly linear and integrated direct-conversion quadrature demodulator optimized for Third-Generation (3G) wireless infrastructure. The TRF3710 integrates balanced I and Q mixers, LO buffers and phase splitters to convert an RF signal directly to I and Q baseband. The on-chip programmable-gain amplifiers allow adjustment of the output signal level without the need for external variable-gain (attenuator) devices. The TRF3710 integrates programmable baseband low-pass filters that attenuate nearby interference, eliminating the need for an external baseband filter.

Housed in a 7X7mm QFN package, the TRF3710 provides the smallest and most integrated receiver solution available for high performance equipment.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00