See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $299.00
 

Adjust your quantity during checkout

TRF371135EVM-TRF371135EVM Evaluation Module

The TRF371135EVM is the evaluation module for the TRF371135 device. The TRF371135 is a direct conversion quadrature demodulator which integrates programmable baseband filters, adjustable DC offset correction, and output buffer amplifiers for driving high speed ADCs. The TRF371135 is suited for operation with WCDMA, CDMA200, WiMAX and LTE modulation as well as with other high bandwidth signal modulation schemes. The TRF371135 is designed to support wireless communications applications that require excellent wideband receiver RF performance (linearity and sensitivity) and flexibility, but with a reduced form factor.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00