See datasheet for actual packaging/pinout drawings


TRF372017 Evaluation Module

TI Store Price:

Unit price: $299.00

Adjust your quantity during checkout

Texas Instruments TRF372017EVM

The TRF372017EVM is the evaluation module (EVM) designed for testing the performance of the TRF372017 high-performance, integrated quadrature modulator device. The TRF372017 is a direct up-conversion RF device which integrates a highly-linear, low-noise IQ modulator and a wideband integer-fractional PLL/VCO. The device is capable of converting complex modulated signals from baseband or IF directly up to RF frequencies ranging from 300 MHz to 4.8 GHz. The PLL/VCO along with the internal 2/4/8 divider configuration is used to obtain the desired frequency. The TRF372017 is designed for use in RF applications in wireless base stations and RF communications equipment.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00