See datasheet for actual packaging/pinout drawings


Package | PIN:

RHA | 40


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


Low Noise Integer N PLL Frequency Synthesizer With Integrated VCO

TI Store Price:


Adjust your quantity during checkout

Texas Instruments TRF3761-DIRHAT

TRF3761 is a family of high performance, highly integrated frequency synthesizers, optimized for high performance applications. The TRF3761 includes a low-noise, voltage-controlled oscillator (VCO) and an integer-N PLL.

TRF3761 integrates divide-by 1, 2, or 4 options for a more flexible output frequency range. It is controlled through a 3-wire serial-programming-interface (SPI) interface. For power sensitive applications the TRF3761 can be powered down by the SPI interface or externally via chip_en pin 2.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00