See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RHA | 40

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TRF3761-HIRHAT


Low Noise Integer N PLL Frequency Synthesizer With Integrated VCO

TI Store Price:

 
 
Qty.Price
1 - 9 $ 15.77
10 - 24 $ 14.66
25 - 99 $ 14.15
100 - 249 $ 12.36

Adjust your quantity during checkout

Texas Instruments TRF3761-HIRHAT

TRF3761 is a family of high performance, highly integrated frequency synthesizers, optimized for high performance applications. The TRF3761 includes a low-noise, voltage-controlled oscillator (VCO) and an integer-N PLL.

TRF3761 integrates divide-by 1, 2, or 4 options for a more flexible output frequency range. It is controlled through a 3-wire serial-programming-interface (SPI) interface. For power sensitive applications the TRF3761 can be powered down by the SPI interface or externally via chip_en pin 2.

View datasheet
View product folder
Order SummaryEdit >
EK-TM4C123GXL (1)$12.99
Subtotal: $12.99
Shipping & Handling: -
Total (USD): $12.99