See datasheet for actual packaging/pinout drawings

TRF3761EVM


TRF3761 Evaluation Module

TI Store Price:

Unit price: $299.00

Adjust your quantity during checkout

Texas Instruments TRF3761EVM

The TRF3761EVM is an EVM tool that is designed to evaluate the performance of the TRF3761 Low Noise Integer N PLL Frequency Synthesizer with Integrated VCO.

The TRF3761EVM is a fully populated and tested EVM with a mounted TRF3761-E device. The TRF3761-E operates with output frequency ranges of: 1805 MHz - 1936 MHz (Div1 mode), 902.5 MHz - 968 MHz (Div2 mode), and 451.25 MHz - 484 MHz (Div4 mode).

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00