See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DSG | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TRF37A75IDSGT


40 to 6000 MHz 12dB RF Gain Block Amplifier with Powerdown Pin

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.55
10 - 24 $ 1.39
25 - 99 $ 1.31
100 - 249 $ 1.14
250 - 499 $ 1.06
500 - 749 $ 0.92
750 - 999 $ 0.78
1000 - 9999 $ 0.66

Adjust your quantity during checkout

Texas Instruments TRF37A75IDSGT

The TRF37A75 is packaged in a 2.00mm × 2.00mm WSON with a power down pin feature making it ideal for applications where space and low power modes are critical.

The TRF37A75 is designed for ease of use. For maximum flexibility, this family of parts uses a common 5 V supply and consumes 80 mA. In addition, this family was designed with an active bias circuit that provides a stable and predictable bias current over process, temperature and voltage variations. For gain and linearity budgets the device was designed to provide a flat gain response and excellent OIP3 out to 6000 MHz. For space constrained applications, this family is internally matched to 50 Ω, which simplifies ease of use and minimizes needed PCB area.

For all available packages, see the orderable addendum at the end of the datasheet. View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00