See datasheet for actual packaging/pinout drawings

Package | PIN:

DSG | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.33
10 - 24 $ 1.20
25 - 99 $ 1.11
100 - 249 $ 0.97
250 - 499 $ 0.89
500 - 749 $ 0.75
750 - 999 $ 0.62
1000 - 9999 $ 0.56
  View datasheet for TRF37D73IDSGT View product folder for TRF37D73IDSGT

Adjust your quantity during checkout

TRF37D73IDSGT-1 to 6000 MHz 20dB RF Gain Block Amplifier with Powerdown Pin

The TRF37D73 is packaged in a 2.00mm × 2.00mm WSON with a power down pin feature making it ideal for applications where space and low power modes are critical.

The TRF37D73 is designed for ease of use. For maximum flexibility, this family of parts uses a common 3.3 V supply and consumes 53 mA. In addition, this family was designed with an active bias circuit that provides a stable and predictable bias current over process, temperature and voltage variations. For gain and linearity budgets the device was designed to provide a flat gain response and excellent OIP3 out to 6000 MHz. For space constrained applications, this family is internally matched to 50 Ω, which simplifies ease of use and minimizes needed PCB area.

For all available packages, see the orderable addendum at the end of the datasheet. View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00