See datasheet for actual packaging/pinout drawings

Package | PIN:

TGA | 0

Temp:

S (-25 to 70)

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 4.96
10 - 24 $ 4.47
25 - 99 $ 4.16
100 - 249 $ 3.64
250 - 499 $ 3.42
500 - 749 $ 2.90
750 - 999 $ 2.45
1000 - 9999 $ 2.34
  View datasheet for TRPGR30ATGA View product folder for TRPGR30ATGA

Adjust your quantity during checkout

TRPGR30ATGA-23-mm Low-Frequency Glass-Encapsulated Transponder R/O

Texas Instruments 23-mm low-frequency (LF) glass transponders provide superior performance and operate at a resonance frequency of 134.2 kHz. The products are compliant to ISO/IEC 11784/11785 global open standards. Texas Instruments LF glass transponders are manufactured with TI's patented tuning process to provide consistent read performance. Prior to delivery, the transponders undergo complete functional and parametric testing, to provide the high quality customers have come to expect from TI.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00