See datasheet for actual packaging/pinout drawings

Package | PIN:

DW | 16

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.02
10 - 24 $ 0.91
25 - 99 $ 0.84
100 - 249 $ 0.72
250 - 499 $ 0.67
500 - 749 $ 0.54
750 - 999 $ 0.43
1000 - 9999 $ 0.39
  View datasheet for TRS202ECDWR View product folder for TRS202ECDWR

Adjust your quantity during checkout

TRS202ECDWR-5-V Dual RS-232 Line Driver/Receiver With +/-15 kV ESD Protection

The TRS202E device consists of two line drivers, two line receivers, and a dual charge-pump circuit. TRS202E has IEC61000-4-2 (Level 4) ESD protection pin-to-pin (serial-port connection pins, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 5-V supply. The device operates at data signaling rates up to 120 kbit/s and a maximum of
30-V/µs driver output slew rate.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00