See datasheet for actual packaging/pinout drawings

Package | PIN:

N | 16

Temp:

C (0 to 70)

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 2.13
10 - 24 $ 1.90
25 - 99 $ 1.76
100 - 249 $ 1.50
250 - 499 $ 1.39
500 - 749 $ 1.13
750 - 999 $ 0.90
1000 - 9999 $ 0.81
  View datasheet for TRS232ECN View product folder for TRS232ECN

Adjust your quantity during checkout

TRS232ECN-Dual RS-232 Driver/Receiver With IEC61000-4-2 Protection

The TRS232E is a dual driver/receiver that includes a capacitive voltage generator to supply TIA/RS-232-F voltage levels from a single 5-V supply. Each receiver converts TIA/RS-232-F inputs to 5-V TTL/CMOS levels. This receiver has a typical threshold of 1.3 V, a typical hysteresis of 0.5 V, and can accept ±30-V inputs. Each driver converts TTL/CMOS input levels into TIA/RS-232-F levels. The driver, receiver, and voltage-generator functions are available as cells in the Texas Instruments LinASIC™ library.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00