See datasheet for actual packaging/pinout drawings


TRS3122E: 1.8V RS-232 Transceiver Evaluation Module

TI Store Price:

Unit price: $29.00

Adjust your quantity during checkout

Texas Instruments TRS3122EEVM

The TRS3122EEVM is an evaluation module for the TRS3122E, a 1.8V high-speed RS-232 transceiver. The module enables device evaluation using the installed DB-9 connector and terminal block. The board can be set in a loopback state for very simple evaluation or operated in tandem with diagnostic software for more detailed understanding.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00