See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.45
10 - 24 $ 2.20
25 - 99 $ 2.04
100 - 249 $ 1.78
250 - 499 $ 1.64
500 - 749 $ 1.38
750 - 999 $ 1.13
1000 - 9999 $ 1.04
  View datasheet for TRS3221IPW View product folder for TRS3221IPW

Adjust your quantity during checkout

TRS3221IPW-3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver With +/-15-kV ESD Protection

The TRS3221 device consists of one line driver, one line receiver with dedicated enable pin, and a dual charge-pump circuit with ±15-kV ESD protection pin-to-pin (serial-port connection pins, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from one 3-V to 5.5-V supply. The TRS3221 device operates at data signaling rates up to 250 kbps and a maximum of 30-V/µs driver output slew rate.

Flexible control options for power management are available when the serial port is inactive. The automatic power-down feature functions when FORCEON is low and FORCEOFF is high. During this mode of operation, if the device does not sense a valid RS-232 signal on the receiver input, the driver output is disabled and the supply current is reduced to 1 µA. The INVALID output notifies the user if an RS-232 signal is present at the receiver input.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00