See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 16

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.00
10 - 24 $ 1.80
25 - 99 $ 1.67
100 - 249 $ 1.45
250 - 499 $ 1.34
500 - 749 $ 1.13
750 - 999 $ 0.92
1000 - 9999 $ 0.85
  View datasheet for TRS3232CPW View product folder for TRS3232CPW

Adjust your quantity during checkout

TRS3232CPW-3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV ESD Protection

The TRS3232 device consists of two line drivers, two line receivers, and a dual charge-pump circuit with ±15-kV ESD protection terminal-to-terminal (serial-port connection terminals, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from one
3-V to 5.5-V supply. The devices operate at data-signaling rates up to 250 kbps and a maximum of 30-V/µs driver-output slew rate.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00