See datasheet for actual packaging/pinout drawings


Package | PIN:

PW | 20


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


2.5-V 460-Kbps RS-232 Transceiver With +/-15-kV ESD Protection

TI Store Price:

1 - 9 $ 3.54
10 - 24 $ 3.04
25 - 99 $ 2.99
100 - 249 $ 2.44
250 - 499 $ 2.40
500 - 749 $ 2.01
750 - 999 $ 1.66
1000 - 9999 $ 1.38

Adjust your quantity during checkout

Texas Instruments TRS3318EIPWR

The TRS3318E is a dual-driver, dual-receiver, RS-232-compatible transceiver. The device features auto-powerdown plus and enhanced electrostatic discharge (ESD) protection integrated into the chip. Driver output and receiver input are protected to ±15 kV using the IEC 61000-4-2 Air-Gap Discharge method, ±8 kV using the IEC 61000-4-2 Contact Discharge method, and ±15 kV using the Human-Body Model (HBM).

The device operates at a data rate of 460 kbps. The transceiver has a proprietary low-dropout driver output stage, enabling RS-232-compatible operation from a 2.25-V to 3-V supply with a dual charge pump. The charge pump requires only four 0.1-µF capacitors and features a logic-level output (READY) that asserts when the charge pump is regulating and the device is ready to begin transmitting.

The TRS3318E achieves a 1-µA supply current using the auto-powerdown feature. This device automatically enters a low-power power-down mode when the RS-232 cable is disconnected or the drivers of the connected peripherals are inactive for more than 30 s. The device turns on again when it senses a valid transition at any driver or receiver input. Auto-powerdown saves power without changes to the existing BIOS or operating system.

This device is available in two space-saving packages: 20-pin SSOP and 20-pin TSSOP.

View datasheet
View product folder
Order SummaryEdit >
CD4042BE (5)$2.60
THS4042CD (5)$49.60
THS4042CDGNR (5)$47.75
THS4042EVM (1)$49.00
Subtotal: $148.95
Shipping & Handling: -
Total (USD): $148.95