See datasheet for actual packaging/pinout drawings

Package | PIN:

DW | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.71
10 - 24 $ 2.43
25 - 99 $ 2.26
100 - 249 $ 1.97
250 - 499 $ 1.82
500 - 749 $ 1.52
750 - 999 $ 1.25
1000 - 9999 $ 1.15
  View datasheet for TRSF3232EIDWR View product folder for TRSF3232EIDWR

Adjust your quantity during checkout

TRSF3232EIDWR-3-V to 5.5-V Two-Channel RS-232 1-Mbit/s Line Driver/Receiver

The TRSF3232E consists of two line drivers, two line receivers, and a dual charge-pump circuit with ±15-kV ESD protection pin to pin (serial-port connection pins, including GND). This device provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 3-V to 5.5-V supply. The TRSF3232E operates at data signaling rates up to 1 Mbit/s and a driver output slew rate of 14 V/µs to 150 V/µs.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00