See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

YZP | 6

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TS3A26746EYZPR


2 X 2 Crosspoint Switch for Audio Applications

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.65
10 - 24 $ 0.56
25 - 99 $ 0.54
100 - 249 $ 0.41
250 - 499 $ 0.41
500 - 749 $ 0.35
750 - 999 $ 0.28
1000 - 9999 $ 0.22

Adjust your quantity during checkout

Texas Instruments TS3A26746EYZPR

The TS3A26746E is a 2 × 2 cross-point switch that is used to interchange the Ground and MIC connections on a headphone connector. The Ground switch has an ultra low RON of <0.1Ω to minimize voltage drop across it, preventing undesired increases in headphone ground reference voltage. The switch state is controlled via the SEL input. When SEL=High, GND is connected to RING2 and MIC is connected to SLEEVE. When SEL=Low, GND is connected to SLEEVE and MIC is connected to RING2. An internal 100k pull-up resistor on the SEL input sets the default state of the switch.

View datasheet
View product folder
Order SummaryEdit >
EK-TM4C123GXL (1)$12.99
Subtotal: $12.99
Shipping & Handling: -
Total (USD): $12.99