See datasheet for actual packaging/pinout drawings

Package | PIN:

RTW | 24

Temp:

S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.25
10 - 24 $ 2.03
25 - 99 $ 1.89
100 - 249 $ 1.66
250 - 499 $ 1.55
500 - 749 $ 1.32
750 - 999 $ 1.11
1000 - 9999 $ 1.06
  View datasheet for TS3A27518ETRTWRQ1 View product folder for TS3A27518ETRTWRQ1

Adjust your quantity during checkout

TS3A27518ETRTWRQ1-Automotive 6-Bit, 1-of-2 Mux/Demux with 240 MHz Bandwidth

The TS3A27518E-Q1 is a 6-bit 1-of-2 mux/demux designed to operate from 1.65 V to 3.6 V. This device can handle both digital and analog signals, and signals up to V+ can be transmitted in either direction. The TS3A27518E-Q1 has two control pins, each controlling three 1-of-2 muxes at the same time, and an enable pin that is used to put all outputs in high-impedance mode. The control pins are compatible with 1.8-V logic thresholds and are backward compatible with 2.5-V and 3.3-V logic thresholds as well.

The TS3A27518E-Q1 allows any SD, SDIO, and multimedia card host controllers to be expanded out to multiple cards or peripherals because the SDIO interface consists of 6-bits: CMD, CLK, and Data[0:3] signals. The TS3A27518E-Q1 has two control pins that give additional flexibility to the user, for example, the ability to mux two different audio-video signals in equipment such as an LCD television, an LCD monitor, or a notebook docking station.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00