See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

ZQS | 24

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TS3A27518EZQSR


6-Bit, 1-of-2 Mux/Demux with 240 MHz Bandwidth

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.39
10 - 24 $ 2.14
25 - 99 $ 1.99
100 - 249 $ 1.73
250 - 499 $ 1.60
500 - 749 $ 1.34
750 - 999 $ 1.10
1000 - 9999 $ 1.01

Adjust your quantity during checkout

Texas Instruments TS3A27518EZQSR

The TS3A27518E is a bidirectional, 6-channel, 1:2 multiplexer-demultiplexer designed to operate from 1.65 V to 3.6 V. This device can handle both digital and analog signals, and can transmit signals up to VCC in either direction. The TS3A27518E has two control pins, each controlling three 1:2 muxes at the same time, and an enable pin that put all outputs in high-impedance mode. The control pins are compatible with 1.8-V logic thresholds and are backward compatible with 2.5-V and 3.3-V logic thresholds.

The TS3A27518E allows any SD, SDIO, and multimedia card host controllers to expand out to multiple cards or peripherals because the SDIO interface consists of 6-bits: CMD, CLK, and Data[0:3] signals. The TS3A27518E has two control pins that give additional flexibility to the user. For example, the ability to mux two different audio-video signals in equipment such as an LCD television, an LCD monitor, or a notebook docking station.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00