See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DBQ | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TS3A5017DBQR


14-Ohm Dual SP4T Analog Switch 3.3-V/2.5-V Analog Multiplexer/Demultiplexer

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.74
10 - 24 $ 0.66
25 - 99 $ 0.61
100 - 249 $ 0.52
250 - 499 $ 0.48
500 - 749 $ 0.39
750 - 999 $ 0.32
1000 - 9999 $ 0.28

Adjust your quantity during checkout

Texas Instruments TS3A5017DBQR

The TS3A5017 device is a dual single-pole quadruple-throw (4:1) analog switch that is designed to operate from 2.3 V to 3.6 V. This device can handle both digital and analog signals, and signals up to V+ can be transmitted in either direction.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00