See datasheet for actual packaging/pinout drawings

Package | PIN:

YZT | 12

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.99
10 - 24 $ 0.89
25 - 99 $ 0.83
100 - 249 $ 0.72
250 - 499 $ 0.66
500 - 749 $ 0.56
750 - 999 $ 0.46
1000 - 9999 $ 0.42
  View datasheet for TS3DS26227YZTR View product folder for TS3DS26227YZTR

Adjust your quantity during checkout

TS3DS26227YZTR-High-Bandwidth Dual-SPDT Differential Signal Switch with Input Logic Translation

The TS3DS26227 is a dual single-pole double-throw (SPDT) analog switch that is designed to operate from 2.3 V to 3.6 V. The device offers high-bandwidth data paths, and a break-before-make feature to prevent signal distortion during the transferring of a signal from one path to another. The device has excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for portable applications.

The TS3DS26227 has a separate logic supply pin (VIO) that operates from 1.65 V to 1.95 V. VIO powers the control circuitry, which allows the TS3DS26227 to be controlled by 1.8-V signals.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00