See datasheet for actual packaging/pinout drawings

Package | PIN:

RHH | 36

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.16
10 - 24 $ 1.04
25 - 99 $ 0.97
100 - 249 $ 0.84
250 - 499 $ 0.78
500 - 749 $ 0.65
750 - 999 $ 0.53
1000 - 9999 $ 0.49
  View datasheet for TS3DV20812RHHR View product folder for TS3DV20812RHHR

Adjust your quantity during checkout

TS3DV20812RHHR-Differential Switch/Multiplexer Specified for DVI/HDMI Applications

TS3DV20812 is a High Speed Data Rate up to 2Gbps for Differential Signal Passive bi-directional Multiplexer and De-multiplexer for I/O rails up to 5V Level with Low Crosstalk and Insertion Loss.

TS3DV20812 can be used in either HDMI/DVI sink side or source side with 4-differential pair supporting the high speed and control pins.

The Ioff and back drive protection allowing to connect the external cable and prevent the back flow current when the Vcc is into 0V.

The 3 side band signals can be used in DDC (SDAL, SCL) and CEC Signal MUX.

TS3DS20812 is characterized for operation from –40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00