See datasheet for actual packaging/pinout drawings

Package | PIN:

RUA | 42

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.42
10 - 24 $ 1.27
25 - 99 $ 1.18
100 - 249 $ 1.03
250 - 499 $ 0.95
500 - 749 $ 0.80
750 - 999 $ 0.66
1000 - 9999 $ 0.60
  View datasheet for TS3DV642A0RUAR View product folder for TS3DV642A0RUAR

Adjust your quantity during checkout

TS3DV642A0RUAR-Multi-Channel Differential Switch/Multiplexer Targeting DVI/HDMI & DisplayPort Applications

The TS3DV642 is a 12 channel 1:2 or 2:1 bi-directional multiplexer/demultiplexer. The TS3DV642 operates from a 2.6 V to 4.5 V supply, making it suitable for battery-powered applications. It offers low and flat on-state resistance (RON) as well as low I/O capacitance which allows it to achieve a typical bandwidth of up to 7.5 GHz. The device provides the high bandwidth necessary for HDMI and DisplayPort applications.

The TS3DV642 offers a power-down mode, in which all channels become Hi-Z and the device operates with minimal power.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00