See datasheet for actual packaging/pinout drawings


12-Channel 1:2 MUX/DEMUX with1.8V Compatible Control and Power-Down Mode Evaluation Module

TI Store Price:

Unit price: $99.00

Adjust your quantity during checkout

Texas Instruments TS3DV642EVM

The TS3DV642EVM is an evaluation module for the TS3DV642 1:2 multiplexer and demultiplexer high-bandwidth HDMI switch. It is specially designed to multiplex HDMI signals. All signals required for the HDMI protocol, high speed and low speed, are multiplexed through the EVM. Additionally, the TS3DV642 provides an output enable input and two output select inputs for flexible configuration of the HDMI.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00